Overview
The MK VII enhanced ground proximity warning system provides protection against controlled flight into terrain (CFIT) as well as wind shear. CFIT warnings include excessive rate of descent, terrain closure rate, and excessive altitude loss after takeoff or missed approach procedure, insufficient terrain clearance, descent below glideslope, and excessive bank angle.
EGPWS incorporates many features NOT FOUND IN SOME competing systems such AS pin-selectable altitude callouts, envelope modulation, geometric altitude ALGORITHM, turn extrapolation, AUTO display pop-up, AUTO tilt OF weather radar, AND THE ability TO host Honeywell's Runway Awareness AND Advisory SYSTEM.

Visual AND aural warnings OF impending windshear are provided via Honeywell's UNIQUE computer algorithms that can detect an increase IN aircraft performance (a precursor TO wind shear) AND a decrease IN aircraft performance (indicative OF ENTRY INTO wind shear). THE SYSTEM includes a program module AND biaxial accelerometer.

Realizing THE advantages OF THE world's best terrain DATABASE, THE MK VII EGPWS IS THE standard FOR TAWS. Once IN USE, customers receive free DATABASE updates, AS they BECOME available.


Contact Us
 
Interested IN a NEW Product?